此款高性能10G光纖收發器採用光-電轉換,實現了光信號的均衡放大、時鐘提取和光再生,並配合波分復用(DWDM/CWDM)技術,可以實現光信號在單一光纖上以單路或多路長距離傳輸。在現有的網路基礎設施上,它可以快速提高通信能力,擴大帶寬,同時採用低成本和高性價比的解決方案來管理和操作系統,易於操作和維護。 我們還提供一款12口 1U 19''的機架式收發器機箱,便於容納迷你光纖收發器。
單擊打開
迷你萬兆非網管型光纖收發器(2×10G SFP+光口)
#131590
#131590
NT$5,879.00
FS P/N: UMC-2SFS P/N: UMC-2S
1.3K 銷量
8 評價
21 問答
類型:
29件現貨 中國倉, 預計03 Jul, 2024送達
查看更多倉儲
運輸到 中國臺灣
免運費 Fedex International Priority
產品和項目咨詢
2 年保修
30 天退貨
30 天換貨
迷你萬兆非網管型光纖收發器(2×10G SFP+光口),美標插頭
規格參數
埠
2 x SFP/SFP+ 插槽
標準協議
IEEE802.3an, IEEE802.3ae
傳輸速率
100M/1.25G/8.5G/10G透明傳輸
傳輸距離
適配光模組傳輸距離
LED指示燈
TP/LNK, SPD, FX/LNK, PWR
撥碼開關(DIP)
ALS 功能(可選)
LFP 功能(可選)
LOOP 功能(可選)
功耗
滿載<5W
無模塊≤2W
巨型幀
16K
外置電源
交流AC 100V~240V
輸入功率
直流DC 5-12V
工作溫度
0°C~50°C
儲存溫度
-10°C~70°C
延時
3us
尺寸(Hx Wx D)
20x60x90mm
MTBF
>50,000小時
應用方案
特徵概述
靈活轉換 距離延展
UMC-2S光纖收發器支持單多模轉換和單雙纖轉換,實現不同光纖類型的無縫集成,增強網路靈活性,也可作為中繼設備通過轉換波長或放大光功率來擴展網路距離。
即插即用 操作便捷
熱插拔設計,埠即插即用,無需設置,操作簡單,快速響應。
可熱插拔
安裝無需手動配置,操作簡單
自動識別MDI/MDIX
自動檢測電纜連接類型並進行適當配置
輕鬆監控網路活動
通過LED進行診斷和DIP開關配置,快速安裝
LFP鏈路故障轉移
鏈路故障轉移(LFP)告警功能能夠使網路管理員迅速得知和處理網路的故障,減小網路故障造成的損失。
DIP撥碼開關——控制信號/電力傳輸
撥碼開關可以對設備進行功能選擇和更改,用戶只需撥動ON/OFF,即可啟用和禁用某些功能。
專屬1U機架式機箱管理
飛速(FS) 專為迷你型光纖收發器設計一款12口 1U 19」機架式機箱,便於安裝在機櫃或者機架中。是ISP和FTTB或企業的小型辦公室網路環境構建FTTH或FTTC的ISP網路的理想解決方案。
獨立式或機箱式
可用於小型或企業級部署
最多支持12個媒體轉換器供電
節省空間並簡化連接和結構
即插即用
在不關閉機箱電源的情況下安裝/移除轉換器。
相關視頻
用戶提問
提問
所有 (21)未解答的問題 (5)匹配光模組 (3)應用 (2)兼容性 (2)匹配機箱 (2)傳輸速率 (1)尺寸 (1)LFP 功能 (1)推薦產品 (1)解決方案 (1)VLAN (1)
用戶評價
評論
(undefined 評價)
5
.0
4
.0
3
.0
2
.0
1
.0
7
1
0
0
0
V***t
Canada
October 24, 2023
I have been using UMC-2S for several months now, and I must say that it has exceeded all my expectations. The level of quality and efficiency it offers is truly outstanding.
確認購買
有幫助 0
評論 0F***o
Russian Federation
September 20, 2023
Firstly, we want to thank you for your assistance and prompt response in the emails.
That way, we can complete my job on schedule and follow my POs on a daily basis, and thanks to your prompt answer, my work is not pending with your vendor.
We appreciate your job responsibility and support; it means a lot to us and our staff.
That way, we can complete my job on schedule and follow my POs on a daily basis, and thanks to your prompt answer, my work is not pending with your vendor.
We appreciate your job responsibility and support; it means a lot to us and our staff.
確認購買
有幫助 0
評論 0M***k
Netherlands
August 10, 2023
I' m very pleased with the products.
The optical fibre installation with the Linksys-switch and FS media converter went very smoothly.
Thank you for the great service!
The optical fibre installation with the Linksys-switch and FS media converter went very smoothly.
Thank you for the great service!
確認購買
有幫助 0
評論 0查看所有評論
資源下載
曆史瀏覽記錄