客服熱線:400-865-2852
中国香港 / $ HKD
客服熱線:400-865-2852

中国香港

這張圖片是關於SFP1G-SX-85-I.
00:41
這張圖片是關於1.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於SFP1G-SX-85-I.
這張圖片是關於1.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於.
這張圖片是關於.

Fortinet FG-TRAN-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial)

New #248017
New #248017

≤0.8W 850nm MMF DDM

HK$70.00
FS P/N: SFP1G-SX-85-I
FS P/N: SFP1G-SX-85-I
0 銷量
172 評價
0 問答
可提前預購, Ship by 18 Oct, 2024送達
查看更多倉儲
運輸到 中國香港
免運費 Fedex International Priority
產品和項目咨詢
5 年保修
30 天退貨
30 天換貨

Fortinet FG-TRAN-SX Compatible 1000BASE-SX SFP Transceiver Module (MMF, 850nm, 550m, LC, Industrial, DOM)

Fortinet FG-TRAN-SX compatible SFP transceiver supports up to 550m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.

Specifications
Fortinet Compatible
FG-TRAN-SX
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1.25Gbps
Wavelength
850nm
Max. Cable Distance
550m over OM2 MMF
Connector
Duplex LC
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3z, SFF-8472, FC-PI, SFP MSA (INF-8074i) Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
質量認證
獲取詳細的認證信息,請訪問合規中心
注: 安裝第三方光模組不會影響您的網絡設備的質保服務,設備使用手冊中也有說明產品的保修服務不受第三方光模組的影響。
特徵概述
1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

用戶提問
提問
成為第一個 提問
用戶評價
評論
(undefined 評價)
    4.8
    5 .0
    4 .0
    3 .0
    2 .0
    1 .0
    146
    19
    7
    0
    0

    K***n

    Australia

    February 12, 2024
    5.0
    I can't say enough about the great support we received from FS.
    Got the devices up and running. Many thanks to Sylvia & Rig for their help.
    確認購買
    有幫助 1
    評論 0

    W***u

    Hong Kong, China

    February 06, 2024
    5.0
    產品質量比較好,價格也很合理,包裝很用心,下單之後可以很快追蹤訂單詳情,客戶服務很專業,我很滿意。
    確認購買
    有幫助 0
    評論 0

    M***k

    Netherlands

    September 14, 2023
    5.0
    Great module.
    Works perfect with Ubiquiti US-16-150W switches.
    Fast delivery.
    確認購買
    有幫助 0
    評論 0
    查看所有評論
    資源下載
    曆史瀏覽記錄