这款英伟达(NVIDIA)InfiniBand MCP4Y10-N002是2x400Gb/s OSFP转2x400Gb/s OSFP双端口高速线缆。采用OSFP封装,包含8个高速电铜线对,每对的传输速率可达100Gb/s。该线缆符合OSFP MSA和IEEE 802.3ck标准。< br / > 高速线缆凭借其低延迟优势,广泛适用于数据中心。这些线缆用于将服务器和GPU计算系统连接到TOR交换机,并通过短线缆连接机架内的核心到超级核心交换机。此外,高速线缆也适用于构建带有硬盘驱动器(HDD)和闪存子系统的InfiniBand存储结构。< br / > 高速线缆设计简单,组件较少,为高速链路提供了低成本、低延迟和近零功耗的连接。它们增强了端口带宽、密度和可配置性,同时降低了超级计算机和超大规模系统的功耗需求。
單擊打開
2m (7ft) NVIDIA InfiniBand Compatible 800G NDR OSFP Finned Top Passive Direct Attach Copper Twinax Cable for QM9790/9700 Switches
New #242055
New #242055
HK$1,465.00
FS P/N: OSFP-800G-PC02FS P/N: OSFP-800G-PC02
5 銷量
4 評價
0 問答
可提前預購, Ship by 12 Nov, 2024送達
查看更多倉儲
運輸到 中國香港
免運費 Fedex International Priority
產品和項目咨詢
5 年保修
30 天退貨
30 天換貨
InfiniBand光模組解決方案概述
探討用於GPU加速計算的InfiniBand光模組和線纜。
了解更多
了解更多
英偉達(NVIDIA)InfiniBand MCP4Y10-N002兼容800G OSFP高速線纜 (2m, 無源, OSFP轉OSFP, 28AWG)
規格參數
英偉達(NVIDIA) InfiniBand兼容型號名
MCP4Y10-N002
品牌
飛速(FS)
封裝
OSFP轉OSFP
最大傳輸速率
800Gbps
光纖類型
銅纜 線纜類型
無源雙絞線
線纜長度
2m (7ft)
線規
28AWG
最小彎曲半徑
40.5mm
功耗
0.1W
外護套材質
PVC (OFNR)
溫度範圍
0 ~ 70°C (32 ~ 158°F)
技術協議
OSFP MSA, IEEE 802.3ck, CMIS v4.0
調製格式
PAM4
用戶提問
提問
成為第一個 提問
用戶評價
評論
(undefined 評價)
5
.0
4
.0
3
.0
2
.0
1
.0
4
0
0
0
0
J***a
United States
December 08, 2023
The FS technical team is highly professional, and their expertise has provided me with a new understanding of my network architecture. Finally, I purchased 800G cables from them to connect my NDR switch, and the connection is working well now.
確認購買
有幫助 0
評論 0U***a
United Kingdom
December 06, 2023
I have ordered several cables from FS to test on the NVIDIA switch, and I'm delighted to have received such high-quality high-speed cables here. The pricing was reasonable, and the delivery was fast.
確認購買
有幫助 0
評論 0H***z
Australia
December 05, 2023
I have to say that this product has exceeded my expectations. Not only was the delivery prompt, but it also seamlessly integrated with my devices. I have tested these modules in a testing environment, and they performed exceptionally well.
確認購買
有幫助 0
評論 0查看所有評論
資源下載
曆史瀏覽記錄